![]() |
eRPC API Reference
Rev. 1.11.0
NXP Semiconductors
|
Client classes. More...
Client classes.
Collaboration diagram for Client:Files | |
| file | erpc_arbitrated_client_manager.hpp |
| file | erpc_client_manager.h |
Classes | |
| class | erpc::ArbitratedClientManager |
| Client that can share a transport with a server. More... | |
| class | erpc::ClientManager |
| Base client implementation. More... | |
| class | erpc::RequestContext |
| Encapsulates all information about a request. More... | |
Typedefs | |
| typedef void(* | client_error_handler_t) (erpc_status_t err, uint32_t functionID) |
| typedef struct ClientType * | erpc_client_t |
| Opaque client object type. | |
| typedef void(* client_error_handler_t) (erpc_status_t err, uint32_t functionID) |
eRPC error handler function type.