![]() |
eRPC API Reference
Rev. 1.11.0
NXP Semiconductors
|
Public Attributes | |
| uint8_t * | tx_buffer |
| uint32_t | tx_size |
| uint8_t * | rx_buffer |
| uint32_t | rx_size |
| uint8_t* LPI2C_CLB_USER_DATA_PTR::tx_buffer |
| uint32_t LPI2C_CLB_USER_DATA_PTR::tx_size |
| uint8_t* LPI2C_CLB_USER_DATA_PTR::rx_buffer |
| uint32_t LPI2C_CLB_USER_DATA_PTR::rx_size |