/*!
@page middleware_log Middleware Change Log
 
@section psa-arch-tests Arm Platform Security Architecture Test Suite for MCUXpresso SDK
  The current version is based on psa-arch-tests v1.4, released 2022-10-28 (cf8bd7191219df9bdef387abcd750f0709283f98) on https://github.com/ARM-software/psa-arch-tests

  - 1.4_rev1
    - Ported psa-arch-tests v1.4 to MCUXpresso SDK. Based on the 2022-10-28 snapshot(cf8bd7191219df9bdef387abcd750f0709283f98)

  - 1.4
    - Ported psa-arch-tests v1.4 to MCUXpresso SDK. Based on the 2022-04-12 snapshot(ed006125c73ed3008d5da058fd21d585cd7e7c44)

  - 1.3
    - Ported psa-arch-tests v1.3 to MCUXpresso SDK. Based on the 2021-10-18 snapshot(01ee3ffef2a0a7d72ba8e2760a99c43c60a0f956).

  - 1.2
    - Ported psa-arch-tests v1.2 to MCUXpresso SDK. Based on the 2021-04-08 snapshot(e005834ff0d55233f4e0211273e163456c27bcfd).

  - 1.1
    - Ported psa-arch-tests v1.1 to MCUXpresso SDK. Based on the 2021-24-03 snapshot(b0635d9af8ba031e5d74614b2f0a811993dc122e).

  - 1.0_rev2
    - Ported psa-arch-tests v1.0 to MCUXpresso SDK. Based on the 2020-10-06 snapshot(a6b3351d36875a75d1b0e7eaacd975fc8304b789).

  - 1.0_rev1
    - Ported psa-arch-tests v1.0 to MCUXpresso SDK. Based on the 2020-08-10 snapshot(656685b76e33f16ae2417ca5559771d51e4a63f2).

  - 1.0
    - Ported psa-arch-tests v1.0 to MCUXpresso SDK. Based on the 2020-04-03 snapshot(3e2358bf417f77168273db2a47baf132ce5ea2b2).
    - Added lpcxpresso55s16 platform.

  - 0.9
    - New features:
      - Ported psa-arch-tests v0.9 to MCUXpresso SDK. Based on the 2019-07-25 snapshot (c80681ed7c7f3e2cbf02ded1ef2464ba2ca7ccd5).
      - Added lpcxpresso55s69 platform.
    - Bug Fixes:
      - Fixed compilation warnings and errors. Changes in the psa-arch-tests original source code are marked by the "NXP" comment.
      - Renamed test_entry.c files to test_rntry_<test_id>.c to avoid the Keil compilation issue when a lot files have the same name.
*/