/*!
@page middleware_log Middleware Change Log
 
@section tfm Trusted Firmware M (TF-M) for MCUXpresso SDK
  The current version is based on TF-M v1.8.0, released 2023-04-27(35ac80c8581d483da7d18cb8bcd20aaed096550c) on https://git.trustedfirmware.org/TF-M/trusted-firmware-m.git

  - 1.8.0
    - Ported TF-M v1.8.0 to MCUXpresso SDK. Based on the 2023-04-27 snapshot(35ac80c8581d483da7d18cb8bcd20aaed096550c).
    - Added lpcxpresso55s36 platform.

  - 1.7.0
    - Ported TF-M v1.7.0 to MCUXpresso SDK. Based on the 2023-04-04 snapshot(60c4936a7bb3f56bdb50b05c17b38f80e4596d66).
    - Added lpcxpresso55s36 platform.

  - 1.6.0
    - Ported TF-M v1.6.0 to MCUXpresso SDK. Based on the 2022-08-29 snapshot(a5048fb687e4fbf28f9aac69bc437371a3f67fdb).
    - Added lpcxpresso55s36 platform.

  - 1.5.0
    - Ported TF-M v1.5.0 to MCUXpresso SDK. Based on the 2022-03-11 snapshot(47c26ecd0dec177fe2ddf82e0f416739af20823e).

  - 1.4.0
    - Ported TF-M v1.4.0 to MCUXpresso SDK. Based on the 2021-08-30 snapshot(00c1106624d733aade448659258bfd1088575b76).

  - 1.3.0
    - Ported TF-M v1.3.0 to MCUXpresso SDK. Based on the 2021-04-13 snapshot(cad01ab98c34bb3a13ab49da2672b8dab0dbb913).
    - Added evkmimxrt685 platform.
    - Added evkmimxrt595 platform.

  - 1.1
    - Ported TF-M v1.1 to MCUXpresso SDK. Based on the 2020-08-19 snapshot(54507b1645087e92b5a115919ae8fd571ace8bdb).

  - 1.0 Rev3
    - Ported TF-M v1.0 to MCUXpresso SDK. Based on the 2020-04-20 snapshot(1e089705899ff68c617cc0c01e5ce8618b8ba6b7).
    - Added HUK derivation function.

  - 1.0 Rev2
    - Ported TF-M v1.0 to MCUXpresso SDK. Based on the 2020-04-06 snapshot(d4ac5d14e74d1aa2a78526aa865034fc3d4e199a).
    - Added the LPC55S Flash module support for ITS and PS.
    - Added lpcxpresso55s16 platform.

  - 1.0 Rev1
    - Ported TF-M v1.0-RC1 to MCUXpresso SDK. Based on the 2019-09-23 snapshot(011c0ad0e76d62bd6f2de268c2db1297fe8ba354).
    - Added MCUx and GCC demo applications.
    - Added PSA test suite application.
    - Used mbedCrypto instead of mbedTLS

  - 1.0
    - Ported TF-M v1.0-beta to MCUXpresso SDK. Based on the 2019-03-13 snapshot(a5a2a5bc32bc50f4def8df9a037b4d67175763b9).
    - Added lpcxpresso55s69 platform.
    - Added MDK demo applications.
    - Bug Fixes:
      - Fixed compilation warnings and errors. 
      - Changes in the TF-M original source code are marked by the "NXP" comment.
*/