# CROSS COMPILER SETTING
SET(CMAKE_SYSTEM_NAME Generic)
CMAKE_MINIMUM_REQUIRED (VERSION 3.10.0)

# THE VERSION NUMBER
SET (Tutorial_VERSION_MAJOR 1)
SET (Tutorial_VERSION_MINOR 0)

# ENABLE ASM
ENABLE_LANGUAGE(ASM)

SET(CMAKE_STATIC_LIBRARY_PREFIX)
SET(CMAKE_STATIC_LIBRARY_SUFFIX)

SET(CMAKE_EXECUTABLE_LIBRARY_PREFIX)
SET(CMAKE_EXECUTABLE_LIBRARY_SUFFIX)

# CURRENT DIRECTORY
SET(ProjDirPath ${CMAKE_CURRENT_SOURCE_DIR})

SET(EXECUTABLE_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})
SET(LIBRARY_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})


project(littlevgl_demo_widgets)

set(MCUX_SDK_PROJECT_NAME littlevgl_demo_widgets.elf)

include(${ProjDirPath}/flags.cmake)

include(${ProjDirPath}/config.cmake)

add_executable(${MCUX_SDK_PROJECT_NAME} 
"${ProjDirPath}/../../RTE_Device.h"
"${ProjDirPath}/../littlevgl_demo_widgets.c"
"${ProjDirPath}/../FreeRTOSConfig.h"
"${ProjDirPath}/../lv_conf.h"
"${ProjDirPath}/../lv_ex_conf.h"
"${ProjDirPath}/../pin_mux.c"
"${ProjDirPath}/../pin_mux.h"
"${ProjDirPath}/../../../../../middleware/littlevgl/lv_examples/src/lv_demo_widgets/lv_demo_widgets.c"
"${ProjDirPath}/../../../../../middleware/littlevgl/lv_examples/src/lv_demo_widgets/lv_demo_widgets.h"
"${ProjDirPath}/../../../../../middleware/littlevgl/lv_examples/lv_examples.h"
"${ProjDirPath}/../board.c"
"${ProjDirPath}/../board.h"
"${ProjDirPath}/../clock_config.c"
"${ProjDirPath}/../clock_config.h"
"${ProjDirPath}/../../littlevgl_support.h"
"${ProjDirPath}/../../littlevgl_support.c"
)

target_include_directories(${MCUX_SDK_PROJECT_NAME} PRIVATE
    ${ProjDirPath}/..
    ${ProjDirPath}/../..
    ${ProjDirPath}/../../../../../middleware/littlevgl/lv_examples/src/lv_demo_widgets
    ${ProjDirPath}/../../../../../middleware/littlevgl/lv_examples
)

set(CMAKE_MODULE_PATH
    ${ProjDirPath}/../../../../../components/ili9341
    ${ProjDirPath}/../../../../../components/ft6x06
    ${ProjDirPath}/../../../../../devices/LPC55S36/drivers
    ${ProjDirPath}/../../../../../devices/LPC55S36/cmsis_drivers
    ${ProjDirPath}/../../../../../rtos/freertos
    ${ProjDirPath}/../../../../../middleware/littlevgl
    ${ProjDirPath}/../../../../../devices/LPC55S36
    ${ProjDirPath}/../../../../../devices/LPC55S36/utilities
    ${ProjDirPath}/../../../../../components/uart
    ${ProjDirPath}/../../../../../components/serial_manager
    ${ProjDirPath}/../../../../../components/lists
    ${ProjDirPath}/../../../../../CMSIS/Core/Include
    ${ProjDirPath}/../../../../../CMSIS/Driver/Include
)

# include modules
include(driver_ili9341_LPC55S36)

include(driver_ft6x06_LPC55S36)

include(driver_clock_LPC55S36)

include(driver_flexcomm_spi_dma_LPC55S36)

include(driver_flexcomm_i2c_LPC55S36)

include(driver_flexcomm_spi_LPC55S36)

include(driver_cmsis_flexcomm_spi_LPC55S36)

include(driver_inputmux_LPC55S36)

include(driver_cmsis_flexcomm_i2c_LPC55S36)

include(driver_inputmux_connections_LPC55S36)

include(driver_flexcomm_i2c_dma_LPC55S36)

include(driver_lpc_dma_LPC55S36)

include(middleware_freertos-kernel_cm33_nonsecure_port_LPC55S36)

include(middleware_freertos-kernel_heap_4_LPC55S36)

include(driver_common_LPC55S36)

include(middleware_littlevgl_LPC55S36)

include(device_LPC55S36_CMSIS_LPC55S36)

include(device_LPC55S36_startup_LPC55S36)

include(driver_flexcomm_usart_LPC55S36)

include(driver_flexcomm_LPC55S36)

include(driver_lpc_iocon_LPC55S36)

include(driver_lpc_gpio_LPC55S36)

include(driver_power_LPC55S36)

include(utility_assert_LPC55S36)

include(utility_debug_console_LPC55S36)

include(component_usart_adapter_LPC55S36)

include(component_serial_manager_LPC55S36)

include(component_lists_LPC55S36)

include(component_serial_manager_uart_LPC55S36)

include(CMSIS_Include_core_cm_LPC55S36)

include(driver_reset_LPC55S36)

include(CMSIS_Driver_Include_I2C_LPC55S36)

include(CMSIS_Driver_Include_Common_LPC55S36)

include(CMSIS_Driver_Include_SPI_LPC55S36)

include(middleware_freertos-kernel_LPC55S36)

include(middleware_freertos-kernel_extension_LPC55S36)

include(utilities_misc_utilities_LPC55S36)

include(device_LPC55S36_system_LPC55S36)


TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--start-group)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE m)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE c)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE gcc)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE nosys)

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--end-group)