# CROSS COMPILER SETTING
SET(CMAKE_SYSTEM_NAME Generic)
CMAKE_MINIMUM_REQUIRED (VERSION 3.10.0)

# THE VERSION NUMBER
SET (Tutorial_VERSION_MAJOR 1)
SET (Tutorial_VERSION_MINOR 0)

# ENABLE ASM
ENABLE_LANGUAGE(ASM)

SET(CMAKE_STATIC_LIBRARY_PREFIX)
SET(CMAKE_STATIC_LIBRARY_SUFFIX)

SET(CMAKE_EXECUTABLE_LIBRARY_PREFIX)
SET(CMAKE_EXECUTABLE_LIBRARY_SUFFIX)

# CURRENT DIRECTORY
SET(ProjDirPath ${CMAKE_CURRENT_SOURCE_DIR})

SET(EXECUTABLE_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})
SET(LIBRARY_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})


project(mbedtls_benchmark)

set(MCUX_SDK_PROJECT_NAME mbedtls_benchmark.elf)

include(${ProjDirPath}/flags.cmake)

include(${ProjDirPath}/config.cmake)

add_executable(${MCUX_SDK_PROJECT_NAME} 
"${ProjDirPath}/../benchmark.c"
"${ProjDirPath}/../pin_mux.c"
"${ProjDirPath}/../pin_mux.h"
"${ProjDirPath}/../board.c"
"${ProjDirPath}/../board.h"
"${ProjDirPath}/../clock_config.c"
"${ProjDirPath}/../clock_config.h"
)

target_include_directories(${MCUX_SDK_PROJECT_NAME} PRIVATE
    ${ProjDirPath}/..
    ${ProjDirPath}/../../mbedtls_selftest
)

if(CMAKE_BUILD_TYPE STREQUAL debug)
     target_compile_definitions(${MCUX_SDK_PROJECT_NAME}  PRIVATE MBEDTLS_CONFIG_FILE="css_pkc_mbedtls_config.h")
endif(CMAKE_BUILD_TYPE STREQUAL debug)

if(CMAKE_BUILD_TYPE STREQUAL release)
     target_compile_definitions(${MCUX_SDK_PROJECT_NAME}  PRIVATE MBEDTLS_CONFIG_FILE="css_pkc_mbedtls_config.h")
endif(CMAKE_BUILD_TYPE STREQUAL release)

set(CMAKE_MODULE_PATH
    ${ProjDirPath}/../../../../../components/css_pkc
    ${ProjDirPath}/../../../../../middleware/mbedtls
    ${ProjDirPath}/../../../../../devices/LPC55S36/drivers
    ${ProjDirPath}/../../../../../devices/LPC55S36
    ${ProjDirPath}/../../../../../devices/LPC55S36/utilities
    ${ProjDirPath}/../../../../../components/uart
    ${ProjDirPath}/../../../../../components/serial_manager
    ${ProjDirPath}/../../../../../components/lists
    ${ProjDirPath}/../../../../../CMSIS/Core/Include
)

# include modules
include(component_css_pkc_LPC55S36)

include(middleware_mbedtls_port_css_pkc_LPC55S36)

include(middleware_mbedtls_LPC55S36)

include(driver_lpc_iocon_LPC55S36)

include(driver_common_LPC55S36)

include(driver_clock_LPC55S36)

include(driver_power_LPC55S36)

include(driver_reset_LPC55S36)

include(device_LPC55S36_CMSIS_LPC55S36)

include(device_LPC55S36_startup_LPC55S36)

include(driver_flexcomm_usart_LPC55S36)

include(driver_flexcomm_LPC55S36)

include(driver_lpc_gpio_LPC55S36)

include(utility_assert_LPC55S36)

include(utility_debug_console_LPC55S36)

include(component_usart_adapter_LPC55S36)

include(component_serial_manager_LPC55S36)

include(component_lists_LPC55S36)

include(component_serial_manager_uart_LPC55S36)

include(component_css_LPC55S36)

include(component_css_hash_LPC55S36)

include(component_css_pkc_session_LPC55S36)

include(component_css_pkc_flow_protection_LPC55S36)

include(component_css_pkc_secure_counter_LPC55S36)

include(component_css_pkc_pre_processor_LPC55S36)

include(component_css_pkc_memory_LPC55S36)

include(component_css_pkc_param_integrity_LPC55S36)

include(component_css_pkc_common_LPC55S36)

include(component_pkc_LPC55S36)

include(component_css_pkc_ecc_LPC55S36)

include(component_css_pkc_math_LPC55S36)

include(component_css_pkc_rsa_LPC55S36)

include(component_css_pkc_mac_LPC55S36)

include(component_css_pkc_key_LPC55S36)

include(CMSIS_Include_core_cm_LPC55S36)

include(utilities_misc_utilities_LPC55S36)

include(device_LPC55S36_system_LPC55S36)


TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--start-group)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE m)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE c)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE gcc)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE nosys)

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--end-group)