Example of ECC for key generation, signing and verification using the CSSv2 (CLNS component mcuxClCss) More...
Functions | |
| bool | ecc_keygen_sign_verify (void) |
| Performs SHA2-256 hashing using mcuxClCss functions. More... | |
Variables | |
| static uint8_t const | ecc_digest [MCUXCLCSS_HASH_OUTPUT_SIZE_SHA_256] |
| Pre-hashed data to be signed. More... | |
| static mcuxClCss_EccByte_t | ecc_public_key [MCUXCLCSS_ECC_PUBLICKEY_SIZE] |
| Destination buffer to receive the public key of the mcuxClCss_EccKeyGen_Async operation. More... | |
| static mcuxClCss_EccByte_t | ecc_signature [MCUXCLCSS_ECC_SIGNATURE_SIZE] |
| Destination buffer to receive the signature of the mcuxClCss_EccSign_Async operation. More... | |
| static mcuxClCss_EccByte_t | ecc_signature_r [MCUXCLCSS_ECC_SIGNATURE_R_SIZE] |
| Destination buffer to receive the signature part r of the VerifyOptions operation. More... | |
| static mcuxClCss_EccByte_t | ecc_signature_and_public_key [MCUXCLCSS_ECC_SIGNATURE_SIZE+MCUXCLCSS_ECC_PUBLICKEY_SIZE] |
| Concatenation of the ECC signature and public key, needed for the mcuxClCss_EccVerify_Async operation. More... | |
Example of ECC for key generation, signing and verification using the CSSv2 (CLNS component mcuxClCss)
| bool ecc_keygen_sign_verify | ( | void | ) |
Performs SHA2-256 hashing using mcuxClCss functions.
| true | The example code completed successfully |
| false | The example code failed |
|
static |
Pre-hashed data to be signed.
|
static |
Destination buffer to receive the public key of the mcuxClCss_EccKeyGen_Async operation.
|
static |
Destination buffer to receive the signature of the mcuxClCss_EccSign_Async operation.
|
static |
Destination buffer to receive the signature part r of the VerifyOptions operation.
|
static |
Concatenation of the ECC signature and public key, needed for the mcuxClCss_EccVerify_Async operation.