Defines all macros of mcuxClCss_Aead. More...
Modules | |
| MCUXCLCSS_AEAD_ | |
| Defines macros used to initialize mcuxClCss_AeadOption_t. | |
Data Structures | |
| union | mcuxClCss_AeadOption_t |
| Command option bit field for mcuxClCss_Aead_Init_Async, mcuxClCss_Aead_UpdateAad_Async, mcuxClCss_Aead_UpdateData_Async and mcuxClCss_Aead_Finalize_Async. More... | |
Macros | |
| #define | MCUXCLCSS_AEAD_IV_BLOCK_SIZE |
| #define | MCUXCLCSS_AEAD_AAD_BLOCK_SIZE |
| AES-GCM AAD Granularity: 128 bit (16 bytes) More... | |
| #define | MCUXCLCSS_AEAD_CONTEXT_SIZE |
| context size: 512 bit (64 bytes) + 16 bytes for finalize More... | |
Defines all macros of mcuxClCss_Aead.
| #define MCUXCLCSS_AEAD_IV_BLOCK_SIZE |
AES-GCM IV Granularity: 128 bit (16 bytes)
| #define MCUXCLCSS_AEAD_AAD_BLOCK_SIZE |
AES-GCM AAD Granularity: 128 bit (16 bytes)
| #define MCUXCLCSS_AEAD_CONTEXT_SIZE |
context size: 512 bit (64 bytes) + 16 bytes for finalize