Defines all types of mcuxClCss_Ecc. More...
Data Structures | |
| union | mcuxClCss_EccSignOption_t |
| Command option bit field for mcuxClCss_EccSign_Async Bit field to configure mcuxClCss_EccSign_Async. More... | |
| union | mcuxClCss_EccVerifyOption_t |
| Command option bit field for mcuxClCss_EccVerify_Async Bit field to configure mcuxClCss_EccVerifyOption_t. More... | |
| union | mcuxClCss_EccKeyGenOption_t |
| Command option bit field for mcuxClCss_EccKeyGen_Async Bit field to configure mcuxClCss_EccKeyGenOption_t. More... | |
Typedefs | |
| typedef uint8_t | mcuxClCss_EccByte_t |
| Data type for ECC parameters in CSS format. More... | |
Defines all types of mcuxClCss_Ecc.
| typedef uint8_t mcuxClCss_EccByte_t |
Data type for ECC parameters in CSS format.
This type will be removed soon.