constants More...
Macros | |
| #define | MCUXCLCSS_HKDF_VALUE_RTF_DERIV |
| Use RTF as derivation input. More... | |
| #define | MCUXCLCSS_HKDF_VALUE_MEMORY_DERIV |
| Use derivation input from system memory. More... | |
| #define | MCUXCLCSS_CKDF_RTF_DERIV |
| Use RTF as derivation input. More... | |
| #define | MCUXCLCSS_CKDF_SYSTEM_MEMORY_DERIV |
| Use derivation input from system memory. More... | |
| #define | MCUXCLCSS_CKDF_DERIVATIONDATA_SIZE |
| Size of CKDF derivation data. More... | |
| #define | MCUXCLCSS_CKDF_ALGO_SP800108 |
| Use SP800-108 algorithm. More... | |
| #define | MCUXCLCSS_HKDF_RFC5869_DERIVATIONDATA_SIZE |
| Size of HKDF derivation data. More... | |
| #define | MCUXCLCSS_HKDF_SP80056C_TARGETKEY_SIZE |
| Size of HKDF SP800-56C derived key. More... | |
| #define | MCUXCLCSS_HKDF_ALGO_RFC5869 |
| Use RFC5869 algorithm. More... | |
| #define | MCUXCLCSS_HKDF_ALGO_SP80056C |
| Use SP800-56C algorithm. More... | |
| #define | MCUXCLCSS_TLS_DERIVATIONDATA_SIZE |
| Size of TLS derivation data. More... | |
| #define | MCUXCLCSS_TLS_RANDOM_SIZE |
| Size of random bytes for TLS. More... | |
| #define | MCUXCLCSS_TLS_INIT |
| Perform master key generation. More... | |
| #define | MCUXCLCSS_TLS_FINALIZE |
| Perform session key generation. More... | |
constants
| #define MCUXCLCSS_HKDF_VALUE_RTF_DERIV |
Use RTF as derivation input.
| #define MCUXCLCSS_HKDF_VALUE_MEMORY_DERIV |
Use derivation input from system memory.
| #define MCUXCLCSS_CKDF_RTF_DERIV |
Use RTF as derivation input.
| #define MCUXCLCSS_CKDF_SYSTEM_MEMORY_DERIV |
Use derivation input from system memory.
| #define MCUXCLCSS_CKDF_DERIVATIONDATA_SIZE |
Size of CKDF derivation data.
| #define MCUXCLCSS_CKDF_ALGO_SP800108 |
Use SP800-108 algorithm.
| #define MCUXCLCSS_HKDF_RFC5869_DERIVATIONDATA_SIZE |
Size of HKDF derivation data.
| #define MCUXCLCSS_HKDF_SP80056C_TARGETKEY_SIZE |
Size of HKDF SP800-56C derived key.
| #define MCUXCLCSS_HKDF_ALGO_RFC5869 |
Use RFC5869 algorithm.
| #define MCUXCLCSS_HKDF_ALGO_SP80056C |
Use SP800-56C algorithm.
| #define MCUXCLCSS_TLS_DERIVATIONDATA_SIZE |
Size of TLS derivation data.
| #define MCUXCLCSS_TLS_RANDOM_SIZE |
Size of random bytes for TLS.
| #define MCUXCLCSS_TLS_INIT |
Perform master key generation.
| #define MCUXCLCSS_TLS_FINALIZE |
Perform session key generation.