Defines all macros of mcuxClEcc. More...
Modules | |
| MCUXCLECC_STATUS_ | |
| mcuxClEcc return code definitions | |
| MCUXCLECC_MONT_STATUS_ | |
| mcuxClEcc_Mont return code definitions | |
| MCUXCLECC_MONT_CURVE25519_SIZE_ | |
| mcuxClEcc_Mont_size definitions for curve25519 input buffers | |
Typedefs | |
| typedef uint32_t | mcuxClEcc_Status_t |
| Type for mcuxClEcc component return codes. More... | |
| typedef uint64_t | mcuxClEcc_Status_Protected_t |
| Type for mcuxClEcc component return codes. More... | |
| typedef struct mcuxClEcc_Mont_DomainParams_t | mcuxClEcc_Mont_DomainParams_t |
| Type for mcuxClEcc Mont domainParameters type. More... | |
Defines all macros of mcuxClEcc.
| typedef uint32_t mcuxClEcc_Status_t |
Type for mcuxClEcc component return codes.
| typedef uint64_t mcuxClEcc_Status_Protected_t |
Type for mcuxClEcc component return codes.
| typedef struct mcuxClEcc_Mont_DomainParams_t mcuxClEcc_Mont_DomainParams_t |
Type for mcuxClEcc Mont domainParameters type.