Defines all types of mcuxClSession. More...
Data Structures | |
| struct | mcuxClSession_WorkArea |
| Type for mcuxClSession workareas flags. More... | |
| struct | mcuxClSession_SecurityContext |
| Type for mcuxClSession security context. More... | |
| struct | mcuxClSession_Descriptor |
| Type for mcuxClSession Descriptor. More... | |
Typedefs | |
| typedef uint32_t | mcuxClSession_Status_t |
| Type for mcuxClSession status codes. More... | |
| typedef uint64_t | mcuxClSession_Status_Protected_t |
| Type for mcuxClSession protected status codes. More... | |
| typedef uint32_t | mcuxClSession_Rtf_t |
| Type for mcuxClSession RTF configuration flags. More... | |
| typedef struct mcuxClSession_WorkArea | mcuxClSession_WorkArea_t |
| Type for mcuxClSession workareas flags. More... | |
| typedef struct mcuxClSession_SecurityContext | mcuxClSession_SecurityContext_t |
| Type for mcuxClSession security context. More... | |
| typedef struct mcuxClSession_Descriptor | mcuxClSession_Descriptor_t |
| Type for mcuxClSession Descriptor. More... | |
| typedef mcuxClSession_Descriptor_t *const | mcuxClSession_Handle_t |
| Type for mcuxClSession Handle. More... | |
Defines all types of mcuxClSession.
| typedef uint32_t mcuxClSession_Status_t |
Type for mcuxClSession status codes.
| typedef uint64_t mcuxClSession_Status_Protected_t |
Type for mcuxClSession protected status codes.
| typedef uint32_t mcuxClSession_Rtf_t |
Type for mcuxClSession RTF configuration flags.
| typedef struct mcuxClSession_WorkArea mcuxClSession_WorkArea_t |
Type for mcuxClSession workareas flags.
| typedef struct mcuxClSession_SecurityContext mcuxClSession_SecurityContext_t |
Type for mcuxClSession security context.
| typedef struct mcuxClSession_Descriptor mcuxClSession_Descriptor_t |
Type for mcuxClSession Descriptor.
| typedef mcuxClSession_Descriptor_t* const mcuxClSession_Handle_t |
Type for mcuxClSession Handle.