Definition of supported key types in mcuxClKey component. More...
#include <stdint.h>#include <stdbool.h>Go to the source code of this file.
Data Structures | |
| struct | mcuxClKey_Type |
| Type to map algorithm id and size. More... | |
Macros | |
| #define | MCUXCLKEY_ALGO_ID_AES |
| AES key. More... | |
| #define | MCUXCLKEY_ALGO_ID_RSA |
| RSA key. More... | |
| #define | MCUXCLKEY_ALGO_ID_ECC_SHWS_GFP |
| ECC key using Short Weierstrass Curve over GF(p) More... | |
| #define | MCUXCLKEY_ALGO_ID_ECC_SHWS_GF2M |
| ECC key using Short Weierstrass Curve over GF(2^m) More... | |
| #define | MCUXCLKEY_ALGO_ID_ECC_MONT_GFP |
| ECC key using Montgomery Curve over GF(p) More... | |
| #define | MCUXCLKEY_ALGO_ID_ECC_TWED_GFP |
| ECC key using Twisted Edwards Curve over GF(p) More... | |
| #define | MCUXCLKEY_ALGO_ID_ALGO_MASK |
| Mask for Algorithm. More... | |
| #define | MCUXCLKEY_ALGO_ID_SYMMETRIC_KEY |
| Symmetric key. More... | |
| #define | MCUXCLKEY_ALGO_ID_PUBLIC_KEY |
| Public key. More... | |
| #define | MCUXCLKEY_ALGO_ID_PRIVATE_KEY |
| Private key. More... | |
| #define | MCUXCLKEY_ALGO_ID_KEY_PAIR |
| Key pair. More... | |
| #define | MCUXCLKEY_ALGO_ID_USAGE_MASK |
| Mask for Key Usage. More... | |
| #define | MCUXCLKEY_SIZE_NOTUSED |
| key length field is not used (e.g. ECC keys) More... | |
| #define | MCUXCLKEY_SIZE_128 |
| 128 bit key More... | |
| #define | MCUXCLKEY_SIZE_192 |
| 192 bit key More... | |
| #define | MCUXCLKEY_SIZE_256 |
| 256 bit key More... | |
| #define | MCUXCLKEY_SIZE_512 |
| 512 bit key More... | |
| #define | MCUXCLKEY_SIZE_2048 |
| 2048 bit key More... | |
| #define | MCUXCLKEY_SIZE_3072 |
| 3072 bit key More... | |
| #define | MCUXCLKEY_SIZE_4096 |
| 4096 bit key More... | |
| #define | MCUXCLKEY_WA_SIZE_MAX |
| Define the max workarea size required for this component. More... | |
Typedefs | |
| typedef uint16_t | mcuxClKey_AlgorithmId_t |
| Type for algorithm based key id. More... | |
| typedef uint16_t | mcuxClKey_Size_t |
| Type for algorithm based key size. More... | |
| typedef struct mcuxClKey_Type | mcuxClKey_Type_t |
| Type to map algorithm id and size. More... | |
Variables | |
| const mcuxClKey_Type_t | mcuxKey_keyType_Aes128 |
| Key type pointer for AES-128 based keys. More... | |
| const mcuxClKey_Type_t | mcuxKey_keyType_Aes192 |
| Key type pointer for AES-192 based keys. More... | |
| const mcuxClKey_Type_t | mcuxKey_keyType_Aes256 |
| Key type pointer for AES-256 based keys. More... | |
Definition of supported key types in mcuxClKey component.