Type definitions for the mcuxClMac component. More...
#include <stdint.h>#include <stdbool.h>#include <stddef.h>#include <mcuxClKey.h>#include <mcuxClSession.h>#include <mcuxClCss.h>Go to the source code of this file.
Macros | |
| #define | MCUXCLMAC_ERRORCODE_OK |
| Mac operation successful. More... | |
| #define | MCUXCLMAC_ERRORCODE_ERROR |
| Error occurred during Mac operation. More... | |
| #define | MCUXCLMAC_ERRORCODE_FAULT_ATTACK |
| Fault attack (unexpected behaviour) detected. More... | |
| #define | MCUXCL_HMAC_SIZE_OF_LENGTH_FIELD |
| Size of HMAC length field. More... | |
| #define | MCUXCL_HMAC_MIN_PADDING_LENGTH |
| Size of minimum HMAC padding length. More... | |
| #define | MCUXCLMAC_GET_HMAC_INPUTBUFFER_LENGTH(dataLength) |
| Formula to calculate input buffer size for HMAC with SHA-256. More... | |
Typedefs | |
| typedef uint32_t | mcuxClMac_Status_t |
| Type for Mac component error codes. More... | |
| typedef uint64_t | mcuxClMac_Status_Protected_t |
| Type for error codes used by code-flow protected Mac component functions. More... | |
| typedef struct mcuxClMac_Mode | mcuxClMac_Mode_t |
| Mac Mode type. More... | |
| typedef struct mcuxClMac_Context | mcuxClMac_Context_t |
| Mac context type. More... | |
| typedef struct mcuxClMac_WaCpu_t | mcuxClMac_WaCpu_t |
| Mac Cpu Work Area type. More... | |
Variables | |
| const mcuxClMac_Mode_t | mcuxClMac_Mode_CMAC |
| Mode definition for CMAC. More... | |
| const mcuxClMac_Mode_t | mcuxClMac_Mode_HMAC_SHA2_256 |
| Mode definition for HMAC_SHA2_256. More... | |
Type definitions for the mcuxClMac component.