Defines the memory consumption for the mcuxClRsa component. More...
Go to the source code of this file.
Macros | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_1024_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_2048_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_3072_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_4096_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_WACPU_SIZE(keyBitLength) |
| Macro to extract CPU workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_1024_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_2048_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_3072_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_4096_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_NoEncode. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONNOENCODE_WAPKC_SIZE(keyBitLength) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_1024_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_2048_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_3072_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_4096_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_WACPU_SIZE(keyBitLength) |
| Macro to extract CPU workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA224_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA224_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA224_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA224_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA224_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA256_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA256_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA256_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA256_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA256_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA384_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA384_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA384_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA384_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA384_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA512_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA512_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA512_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA512_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPSSENCODE_SHA512_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_1024_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_2048_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_3072_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_4096_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_WACPU_SIZE(keyBitLength) |
| Macro to extract CPU workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_1024_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 1024-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_2048_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 2048-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_3072_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 3072-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_4096_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function for 4096-bit private plain keys using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_SIGN_PLAIN_OPTIONPKCS1V15ENCODE_WAPKC_SIZE(keyBitLength) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATEPLAIN. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_512_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_1024_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_1536_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_2048_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_WACPU_SIZE(keyBitLength) |
| Macro to extract CPU workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_512_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_1024_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_1536_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_2048_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_NoEncode, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONNOENCODE_WAPKC_SIZE(keyBitLength) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_512_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_1024_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_1536_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_2048_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_*, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_WACPU_SIZE(keyBitLength) |
| Macro to extract CPU workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA224_512_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA224_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA224_1536_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA224_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_224, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA224_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA256_512_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA256_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA256_1536_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA256_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_256, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA256_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA384_512_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA384_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA384_1536_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA384_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_384, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA384_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA512_512_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA512_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA512_1536_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA512_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_Pss_Sha2_512, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPSSENCODE_SHA512_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_512_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_1024_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_1536_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_2048_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_WACPU_SIZE(keyBitLength) |
| Macro to extract CPU workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_512_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 512-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_1024_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 1024-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_1536_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 1536-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_2048_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_sign function using mode mcuxClRsa_Mode_Sign_PKCS1v15_Sha2_*, for CRT keys with 2048-bit primes p,q. More... | |
| #define | MCUXCLRSA_SIGN_CRT_OPTIONPKCS1V15ENCODE_WAPKC_SIZE(keyBitLength) |
| Macro to extract PKC workarea size to be used with a non-standard key length, with a key of type MCUXCLRSA_KEY_PRIVATECRT or MCUXCLRSA_KEY_PRIVATECRT_DFA. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONNOVERIFY_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_verify function using mode mcuxClRsa_Mode_Verify_NoVerify. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONNOVERIFY_1024_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 1024-bit keys using mode mcuxClRsa_Mode_Verify_NoVerify. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONNOVERIFY_2048_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 2048-bit keys using mode mcuxClRsa_Mode_Verify_NoVerify. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONNOVERIFY_3072_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 3072-bit keys using mode mcuxClRsa_Mode_Verify_NoVerify. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONNOVERIFY_4096_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 4096-bit keys using mode mcuxClRsa_Mode_Verify_NoVerify. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONNOVERIFY_WAPKC_SIZE(keyBitLength) |
| Macro to extract PKC workarea size to be used with a non-standard key length. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_verify function using mode mcuxClRsa_Mode_Verify_PssVerify. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA224_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 1024-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA224_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 2048-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA224_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 3072-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA224_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 4096-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_224. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA224_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA256_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 1024-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA256_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 2048-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA256_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 3072-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA256_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 4096-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_256. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA256_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA384_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 1024-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA384_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 2048-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA384_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 3072-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA384_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 4096-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_384. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA384_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA512_1024_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 1024-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA512_2048_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 2048-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA512_3072_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 3072-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA512_4096_WAPKC_SIZE(saltLen) |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 4096-bit keys using mode mcuxClRsa_Mode_Verify_Pss_Sha2_512. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPSSVERIFY_SHA512_WAPKC_SIZE(keyBitLength, saltLen) |
| Macro to extract PKC workarea size to be used with a non-standard key length. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPKCS1V15VERIFY_WACPU_SIZE |
| Definition of CPU workarea size for the mcuxClRsa_verify function using mode mcuxClRsa_Mode_Verify_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPKCS1V15VERIFY_1024_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 1024-bit keys using mode mcuxClRsa_Mode_Verify_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPKCS1V15VERIFY_2048_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 2048-bit keys using mode mcuxClRsa_Mode_Verify_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPKCS1V15VERIFY_3072_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 3072-bit keys using mode mcuxClRsa_Mode_Verify_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPKCS1V15VERIFY_4096_WAPKC_SIZE |
| Definition of PKC workarea size for the mcuxClRsa_verify function for 4096-bit keys using mode mcuxClRsa_Mode_Verify_PKCS1v15_Sha2_*. More... | |
| #define | MCUXCLRSA_VERIFY_OPTIONPKCS1V15VERIFY_WAPKC_SIZE(keyBitLength) |
| Macro to extract PKC workarea size to be used with a non-standard key length. More... | |
Defines the memory consumption for the mcuxClRsa component.