Type of source information structure. More...
#include <mcuxClKey_Types.h>
Data Fields | |
| const uint8_t * | pData |
| Pointer to memory buffer with source information. More... | |
| uint32_t | slot |
| Source key slot. More... | |
Type of source information structure.
| const uint8_t* mcuxClKey_SrcAuxDataProvider::pData |
Pointer to memory buffer with source information.
| uint32_t mcuxClKey_SrcAuxDataProvider::slot |
Source key slot.