Internal command option bit field for CKDF functions. More...
#include <mcuxClCss_Kdf.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_HKDF_VALUE_. More... | |
| } | word |
| struct { | |
| uint32_t __pad0__:12 | |
| uint32_t ckdf_algo:2 | |
| Defines which algorithm and mode shall be used. More... | |
| uint32_t __pad1__:18 | |
| } | bits |
Internal command option bit field for CKDF functions.
| uint32_t mcuxClCss_CkdfOption_t::value |
Accesses the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_HKDF_VALUE_.
| uint32_t mcuxClCss_CkdfOption_t::ckdf_algo |
Defines which algorithm and mode shall be used.
This option is set internally and will be ignored: MCUXCLCSS_CKDF_ALGO_SP800108 = Use SP800-108 algorithm