Command option bit field for mcuxClCss_EccSign_Async Bit field to configure mcuxClCss_EccSign_Async. More...
#include <mcuxClCss_Ecc.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Access the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_ECC (Sign and Verify) option word values. More... | |
| } | word |
| Access mcuxClCss_EccSignOption_t word-wise. More... | |
| struct { | |
| uint32_t echashchl:1 | |
| Define type of input, plain message or hash of message. More... | |
| uint32_t signrtf:1 | |
| Define if signing the Run-Time Fingerprint. More... | |
| uint32_t __pad0__:2 | |
| RFU. More... | |
| uint32_t revf:1 | |
| This field is managed internally. More... | |
| uint32_t __pad1__:27 | |
| RFU. More... | |
| } | bits |
| Access mcuxClCss_EccSignOption_t bit-wise. More... | |
Command option bit field for mcuxClCss_EccSign_Async Bit field to configure mcuxClCss_EccSign_Async.
See MCUXCLCSS_ECC (Sign and Verify) option bit field values for possible options.
| uint32_t mcuxClCss_EccSignOption_t::value |
Access the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_ECC (Sign and Verify) option word values.
| struct { ... } mcuxClCss_EccSignOption_t::word |
Access mcuxClCss_EccSignOption_t word-wise.
| uint32_t mcuxClCss_EccSignOption_t::echashchl |
Define type of input, plain message or hash of message.
| uint32_t mcuxClCss_EccSignOption_t::signrtf |
Define if signing the Run-Time Fingerprint.
| uint32_t mcuxClCss_EccSignOption_t::__pad0__ |
RFU.
| uint32_t mcuxClCss_EccSignOption_t::revf |
This field is managed internally.
| uint32_t mcuxClCss_EccSignOption_t::__pad1__ |
RFU.
| struct { ... } mcuxClCss_EccSignOption_t::bits |
Access mcuxClCss_EccSignOption_t bit-wise.