Command option bit field for mcuxClCss_Hash_Async and mcuxClCss_Hash_ShaDirect. More...
#include <mcuxClCss_Hash.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word. More... | |
| } | word |
| Access mcuxClCss_HashOption_t word-wise. More... | |
| struct { | |
| uint32_t __pad0__:2 | |
| RFU. More... | |
| uint32_t hashini:1 | |
| Defines if the hash engine shall be initialized. More... | |
| uint32_t hashld:1 | |
| Defines if the hash engine shall be initialized with an externally provided digest. More... | |
| uint32_t hashmd:2 | |
| Defines which hash algorithm shall be used. More... | |
| uint32_t hashoe:1 | |
| Defines if the hash digest shall be moved to the output buffer. More... | |
| uint32_t rtfupd:1 | |
| RTF (Runtime Fingerprint) Update. More... | |
| uint32_t rtfoe:1 | |
| RTF (Runtime Fingerprint) Output Enabled. More... | |
| uint32_t __pad1__:23 | |
| RFU. More... | |
| } | bits |
| Access mcuxClCss_HashOption_t bit-wise. More... | |
Command option bit field for mcuxClCss_Hash_Async and mcuxClCss_Hash_ShaDirect.
Bit field to configure mcuxClCss_Hash_Async and mcuxClCss_Hash_ShaDirect. See MCUXCLCSS_HASH_ for possible options.
| uint32_t mcuxClCss_HashOption_t::value |
Accesses the bit field as a full word.
| struct { ... } mcuxClCss_HashOption_t::word |
Access mcuxClCss_HashOption_t word-wise.
| uint32_t mcuxClCss_HashOption_t::__pad0__ |
RFU.
| uint32_t mcuxClCss_HashOption_t::hashini |
Defines if the hash engine shall be initialized.
| uint32_t mcuxClCss_HashOption_t::hashld |
Defines if the hash engine shall be initialized with an externally provided digest.
| uint32_t mcuxClCss_HashOption_t::hashmd |
Defines which hash algorithm shall be used.
| uint32_t mcuxClCss_HashOption_t::hashoe |
Defines if the hash digest shall be moved to the output buffer.
| uint32_t mcuxClCss_HashOption_t::rtfupd |
RTF (Runtime Fingerprint) Update.
| uint32_t mcuxClCss_HashOption_t::rtfoe |
RTF (Runtime Fingerprint) Output Enabled.
| uint32_t mcuxClCss_HashOption_t::__pad1__ |
RFU.
| struct { ... } mcuxClCss_HashOption_t::bits |