Command option bit field for mcuxClCss_Hkdf_Rfc5869_Async. More...
#include <mcuxClCss_Kdf.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_HKDF_VALUE_. More... | |
| } | word |
| struct { | |
| uint32_t rtfdrvdat:1 | |
| MCUXCLCSS_CKDF_SYSTEM_MEMORY_DERIV=use derivation input from system memory, MCUXCLCSS_CKDF_RTF_DERIV=use RTF (runtime fingerprint) as derivation input More... | |
| uint32_t hkdf_algo:1 | |
| Defines which algorithm shall be used. More... | |
| uint32_t __pad0__:30 | |
| } | bits |
Command option bit field for mcuxClCss_Hkdf_Rfc5869_Async.
| uint32_t mcuxClCss_HkdfOption_t::value |
Accesses the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_HKDF_VALUE_.
| uint32_t mcuxClCss_HkdfOption_t::rtfdrvdat |
MCUXCLCSS_CKDF_SYSTEM_MEMORY_DERIV=use derivation input from system memory, MCUXCLCSS_CKDF_RTF_DERIV=use RTF (runtime fingerprint) as derivation input
| uint32_t mcuxClCss_HkdfOption_t::hkdf_algo |
Defines which algorithm shall be used.
This option is set internally and will be ignored: MCUXCLCSS_HKDF_ALGO_RFC5869 = Use RFC5869 algorithm MCUXCLCSS_HKDF_ALGO_SP80056C = Use SP800-56C algorithm