Result type of mcuxClCss_GetHwVersion. More...
#include <mcuxClCss_Common.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word. More... | |
| } | word |
| Access mcuxClCss_HwVersion_t word-wise. More... | |
| struct { | |
| uint32_t revision:4 | |
| Revision number. More... | |
| uint32_t minor:8 | |
| Minor version. More... | |
| uint32_t major:4 | |
| Major version. More... | |
| uint32_t level:4 | |
| Release level version. More... | |
| uint32_t __pad0__:12 | |
| RFU. More... | |
| } | bits |
| Access mcuxClCss_HwVersion_t bit-wise. More... | |
| uint32_t mcuxClCss_HwVersion_t::value |
Accesses the bit field as a full word.
| struct { ... } mcuxClCss_HwVersion_t::word |
Access mcuxClCss_HwVersion_t word-wise.
| uint32_t mcuxClCss_HwVersion_t::revision |
Revision number.
| uint32_t mcuxClCss_HwVersion_t::minor |
Minor version.
| uint32_t mcuxClCss_HwVersion_t::major |
Major version.
| uint32_t mcuxClCss_HwVersion_t::level |
Release level version.
| uint32_t mcuxClCss_HwVersion_t::__pad0__ |
RFU.
| struct { ... } mcuxClCss_HwVersion_t::bits |
Access mcuxClCss_HwVersion_t bit-wise.