Internal command option bit field for mcuxClCss_TlsGenerateMasterKeyFromPreMasterKey_Async, and mcuxClCss_TlsGenerateMasterKeyFromPreMasterKey_Async. More...
#include <mcuxClCss_Kdf.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_HKDF_VALUE_. More... | |
| } | word |
| struct { | |
| uint32_t __pad0__:10 | |
| uint32_t mode:1 | |
| Defines which phase of the key generation is performed. More... | |
| uint32_t __pad1__:21 | |
| } | bits |
Internal command option bit field for mcuxClCss_TlsGenerateMasterKeyFromPreMasterKey_Async, and mcuxClCss_TlsGenerateMasterKeyFromPreMasterKey_Async.
| uint32_t mcuxClCss_TlsOption_t::value |
Accesses the bit field as a full word; initialize with a combination of constants from MCUXCLCSS_HKDF_VALUE_.
| uint32_t mcuxClCss_TlsOption_t::mode |
Defines which phase of the key generation is performed.
This option is set internally and will be ignored: MCUXCLCSS_TLS_INIT = Calculate master key from premaster key MCUXCLCSS_TLS_FINALIZE = Calculate session keys from master key