![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Contains error and logging definitions for Af. More...
Macros | |
| #define | LOGMDL_GENERAL 0x00000008 /* bit 3 */ |
| Module IDs for error logging. | |
| #define | LOGMDL_BROWSE 0x00000080 /* bit 7 */ |
| #define | LOGMDL_MFIHOST 0x00000100 /* bit 8 */ |
| #define | LOGMDL_MEDIADEV 0x00000200 /* bit 9 */ |
| #define | LOGMDL_PLAYER 0x00000400 /* bit 10 */ |
| #define | LOGMDL_PLAYQUEUE 0x00000800 /* bit 11 */ |
| #define | LOGMDL_RECORDER 0x00001000 /* bit 12 */ |
| #define | LOGMDL_SAL 0x00002000 /* bit 13 */ |
| #define | LOGMDL_STREAMER 0x00004000 /* bit 14 */ |
| #define | LOGMDL_TUNER 0x00008000 /* bit 15 */ |
| #define | LOGMDL_PLAYLIST 0x00020000 /* bit 17 */ |
| #define | LOGMDL_PLAYERFS 0x00200000 /* bit 21 */ |
| #define | LOGMDL_PLAYERCDDA 0x00400000 /* bit 22 */ |
| #define | LOGMDL_PLAYERMFI 0x00800000 /* bit 23 */ |
| #define | LOGMDL_PLAYERA2DP 0x01000000 /* bit 24 */ |
| #define | LOGMDL_PLAYERAOAP 0x02000000 /* bit 25 */ |
| #define | LOGMDL_PLAYERAIRPLAY 0x04000000 /* bit 26 */ |
| #define | LOGMDL_PLAYERANALOG 0x08000000 /* bit 27 */ |
| #define | ERRCODE_AF_OK ERRCODE_NO_ERROR |
| Error ranges for error codes for these modules. More... | |
| #define | ERRCODE_AF_INVALID_PARAM ERRCODE_INVALID_ARGUMENT |
| #define | ERRCODE_AF_OUT_OF_MEM ERRCODE_OUT_OF_MEMORY |
| #define | ERRCODE_AF_FUNCTION_NOT_SUPPORTED ERRCODE_NOT_SUPPORTED |
| #define | ERRCODE_AF_UNKNOWN ERRCODE_UNKNOWN |
| #define | ERRCODE_AF_INTERNAL ERRCODE_INTERNAL |
| #define | ERRCODE_AF_BROWSER 0x0700 |
| #define | ERRCODE_AF_BROWSER_CREATE_FAIL 0x0701 |
| #define | ERRCODE_AF_BROWSER_SAVE_FAIL 0x0702 |
| #define | ERRCODE_AF_BROWSER_LOAD_FAIL 0x0703 |
| #define | ERRCODE_AF_BROWSER_NO_MEDIA_DEVICE 0x0704 |
| #define | ERRCODE_AF_BROWSER_INVALID_FILE 0x0705 |
| #define | ERRCODE_AF_BROWSER_INVALID_SN 0x0706 |
| #define | ERRCODE_AF_BROWSER_INVALID_TYPE 0x0707 |
| #define | ERRCODE_AF_MFIHOST 0x0800 |
| #define | ERRCODE_AF_MEDIADEV 0x0900 |
| #define | ERRCODE_AF_MEDIADEV_GENERAL 0x0901 |
| #define | ERRCODE_AF_MEDIADEV_ROOTPATH 0x0902 |
| #define | ERRCODE_AF_MEDIADEV_OPENDIR 0x0903 |
| #define | ERRCODE_AF_MEDIADEV_INVALID_DEVICE 0x0904 |
| #define | ERRCODE_AF_MEDIADEV_INTERNAL 0x0905 |
| #define | ERRCODE_AF_MEDIADEV_MAX_SIZE 0x0906 |
| #define | ERRCODE_AF_MEDIADEV_MAX_DEPTH 0x0907 |
| #define | ERRCODE_AF_MEDIADEV_INFO_NOT_READY 0x0908 |
| #define | ERRCODE_AF_PLAYER 0x1000 |
| #define | ERRCODE_AF_PLAYER_INTERNAL 0x1001 |
| #define | ERRCODE_AF_PLAYER_NOT_SUP 0x1002 |
| #define | ERRCODE_AF_PLAYER_BUSY 0x1003 |
| #define | ERRCODE_AF_PLAYER_INVAL 0x1004 |
| #define | ERRCODE_AF_PLAYER_NO_SPC 0x1005 |
| #define | ERRCODE_AF_PLAYER_EXIST 0x1006 |
| #define | ERRCODE_AF_PLAYER_LIMIT 0x1007 |
| #define | ERRCODE_AF_PLAYER_EPERM 0x1008 |
| #define | ERRCODE_AF_PLAYER_STREAM_ERR 0x1009 |
| #define | ERRCODE_AF_PLAYER_SAVE_FAIL 0x100A |
| #define | ERRCODE_AF_PLAYER_LOAD_FAIL 0x100B |
| #define | ERRCODE_AF_PLAYER_CLEAR_FAIL 0x100C |
| #define | ERRCODE_AF_PLAYQUEUE 0x1100 |
| #define | ERRCODE_AF_PLAYQUEUE_CREATE_FAIL 0x1101 |
| #define | ERRCODE_AF_PLAYQUEUE_EMPTY 0x1102 |
| #define | ERRCODE_AF_PLAYQUEUE_FULL 0x1103 |
| #define | ERRCODE_AF_PLAYQUEUE_OUT_OF_RANGE 0x1104 |
| #define | ERRCODE_AF_PLAYQUEUE_ADD_FAIL 0x1105 |
| #define | ERRCODE_AF_PLAYQUEUE_CLEAR_FAIL 0x1106 |
| #define | ERRCODE_AF_PLAYQUEUE_MOVE_FAIL 0x1107 |
| #define | ERRCODE_AF_PLAYQUEUE_SWAP_FAIL 0x1108 |
| #define | ERRCODE_AF_PLAYQUEUE_SAVE_FAIL 0x1109 |
| #define | ERRCODE_AF_PLAYQUEUE_LOAD_FAIL 0x110A |
| #define | ERRCODE_AF_PLAYQUEUE_INVALID_FILE 0x110B |
| #define | ERRCODE_AF_PLAYQUEUE_IN_USE 0x110C |
| #define | ERRCODE_AF_PLAYQUEUE_NO_MORE_TRACK 0x110D |
| #define | ERRCODE_AF_PLAYQUEUE_UNSUPPORT_SHUFFLE 0x110E |
| #define | ERRCODE_AF_PLAYQUEUE_UNSUPPORT_REPEAT 0x110F |
| #define | ERRCODE_AF_PLAYQUEUE_GROUP_NOT_FOUND 0x1110 |
| #define | ERRCODE_AF_PLAYQUEUE_KEY_NOT_FOUND 0x1111 |
| #define | ERRCODE_AF_RECORDER 0x1200 |
| #define | ERRCODE_AF_SAL 0x1300 |
| #define | ERRCODE_AF_STREAMER 0x1400 |
| #define | ERRCODE_AF_STREAMER_MP3D_INIT 0x1401 |
| #define | ERRCODE_AF_STREAMER_MP3D_DEC_FRAME 0x1402 |
| #define | ERRCODE_AF_STREAMER_WAVD_INIT 0x1403 |
| #define | ERRCODE_AF_STREAMER_WAVD_DEC_FRAME 0x1404 |
| #define | ERRCODE_AF_STREAMER_ASF_GET_FILEPROP 0x1405 |
| #define | ERRCODE_AF_STREAMER_ASF_GET_STREAMPROP 0x1406 |
| #define | ERRCODE_AF_STREAMER_ASF_ERR 0x1407 |
| #define | ERRCODE_AF_STREAMER_ASF_UNSUP_STREAM_TYPE 0x1408 |
| #define | ERRCODE_AF_STREAMER_WMAD_DEC_FRAME 0x1409 |
| #define | ERRCODE_AF_STREAMER_MP4_CREATE_PARSER 0x140A |
| #define | ERRCODE_AF_STREAMER_MP4_NEXT_SAMPLE 0x140B |
| #define | ERRCODE_AF_STREAMER_MP4_INVALID_BUFF 0x140C |
| #define | ERRCODE_AF_STREAMER_AACD_DEC_INIT 0x140D |
| #define | ERRCODE_AF_STREAMER_AACD_DEC_FRAME 0x140E |
| #define | ERRCODE_AF_STREAMER_MP3D_INVALID_SAMPLERATE 0x140F |
| #define | ERRCODE_AF_STREAMER_MP3D_INVALID_BITRATE 0x1410 |
| #define | ERRCODE_AF_STREAMER_MP3D_FMT_NOT_SUPPORT 0x1411 |
| #define | ERRCODE_AF_STREAMER_WMAD_FMT_NOT_SUPPORT 0x1412 |
| #define | ERRCODE_AF_STREAMER_WMAD_PROFILE_NOT_SUPPORT 0x1413 |
| #define | ERRCODE_AF_STREAMER_NOT_SEEKABLE 0x1414 |
| #define | ERRCODE_AF_STREAMER_NO_AUDIO_STREAM 0x1415 |
| #define | ERRCODE_AF_STREAMER_SINK_FMT_NOT_SUPPORT 0x1416 |
| #define | ERRCODE_AF_STREAMER_MP4_FMT_NOT_SUPPORT 0x1417 |
| #define | ERRCODE_AF_STREAMER_FLACD_INIT 0x1418 |
| #define | ERRCODE_AF_STREAMER_FLACD_FMT_NOT_SUPPORT 0x1419 |
| #define | ERRCODE_AF_STREAMER_FLACD_DEC_FRAME 0x1420 |
| #define | ERRCODE_AF_STREAMER_CCID_INIT 0x1421 |
| #define | ERRCODE_AF_STREAMER_CCID_FMT_NOT_SUPPORT 0x1422 |
| #define | ERRCODE_AF_STREAMER_CCID_DEC_FRAME 0x1423 |
| #define | ERRCODE_AF_TUNER 0x1500 |
| #define | ERRCODE_AF_TUNER_INVALID_VALUE 0x1501 |
| #define | ERRCODE_AF_TUNER_COMMUNICATION 0x1502 |
| #define | ERRCODE_AF_TUNER_SEEK_TIMEOUT 0x1503 |
| #define | ERRCODE_AF_TUNER_OPEN 0x1504 |
| #define | ERRCODE_AF_TUNER_CLOSE 0x1505 |
| #define | ERRCODE_AF_TUNER_STREAMER_ERR 0x1506 |
| #define | ERRCODE_AF_TUNER_SAVE_FAIL 0x1507 |
| #define | ERRCODE_AF_TUNER_LOAD_FAIL 0x1508 |
| #define | ERRCODE_AF_TUNER_CLEAR_FAIL 0x1509 |
| #define | ERRCODE_INPUTMGR 0x1600 |
| #define ERRCODE_AF_OK ERRCODE_NO_ERROR |
Error codes for the Af system