![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
| CAlbumArt | Album Art Object |
| CAUDSRC_SET_NAME_T | |
| CELEMENT_PROPERTY_T | Element Property structure |
| Cext_proc_args | Structure for arguments of post processing |
| CEXT_PROCESS_DESC_T | |
| CMEMSRC_SET_BUFFER_T | |
| COsaCondition | |
| COsaDirEnt | Directory entry structure |
| COsaDirMount | Directory mount structure |
| COsaEvent | |
| COsaMiscFunctions | Misc Virtual Functions - Table of functions called by the API |
| COsaMq | |
| COsaThreadAttr | Thread Attributes |
| COsaTimeval | Time since epoch, with microsecond resolution Represents precise time |
| CQUEUE_SET_BUFFER_T | |
| Cringbuf_t | |
| CSET_BUFFER_DESC_T | Structure for Set Buffer |
| CStreamData | StreamData |
| CSTREAMER_CREATE_PARAM | Streamer Arguments |
| CSTREAMER_MSG_T | Streamer Message Type |
| CSTREAMER_T | Streamer Data Structure |
| CStreamImageType | StreamImageType |
| CStreamStringType | StreamStringType |
| CSTRING_DESC_T | Structure for string |
| CTrackInfo | Track Info Object |
| CVector | |
| CVectorIter |