![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Files | |
| file | container.h |
| Contains macros and functions that are common and generic across OSA container data types. | |
| file | error.h |
| Contains common error codes and definitions. | |
| file | file_utils.h |
| This file provides file manipulation functions. | |
| file | general_utils.h |
| This file provides general helper functions. | |
| file | logging.h |
| Contains logging prototypes and definitions for the connected radio. | |
| file | osa_common.h |
| Primary include for libosa. | |
| file | osa_cond.h |
| Contains condition variable (CV) function prototypes. | |
| file | osa_dir.h |
| Contains file and directory function prototypes for libosa. | |
| file | osa_event.h |
| Contains timeout/event function prototypes for Impresario libosa. | |
| file | osa_freertos.h |
| Header includes specific to FreeRTOS. | |
| file | osa_init.h |
| Contains initialization function prototypes for libosa. | |
| file | osa_isr.h |
| Contains OSA functions related to ISR management. | |
| file | osa_memory.h |
| Contains memory allocation function prototypes for Maestro libosa. | |
| file | osa_misc.h |
| Contains miscellaneous function prototypes for libosa. | |
| file | osa_mutex.h |
| Contains mutex function prototypes for Impresario libosa. | |
| file | osa_sem.h |
| Contains semaphore function prototypes for Impresario libosa. | |
| file | osa_thread.h |
| Contains thread function prototypes for libosa. | |
| file | osa_time.h |
| Contains time function prototypes for libosa. | |
| file | osa_types.h |
| Contains base data types for NXP libosa. | |
| file | ringbuffer.h |
| Implements a data ringbuffer. | |
| file | streamer_api.h |
| Streamer API header. | |
| file | streamer_element_properties.h |
| Header for streamer element properties. | |
| file | streamer_error.h |
| Contains error and logging definitions for streamer. | |
| file | streamer_pcm.h |
| Streamer PCM API header. | |
| file | vector.h |
| vector data type implementation | |