![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Contains mem types definitions for all modules in impresario. More...
Macros | |
| #define | STREAMER_MEM_TYPE_CORE (OSA_AF_MEMTYPE_BASE + 1) |
| #define | STREAMER_MEM_TYPE_MP3DEC (OSA_AF_MEMTYPE_BASE + 4) |
| #define | STREAMER_MEM_TYPE_WAVDEC (OSA_AF_MEMTYPE_BASE + 5) |
| #define | STREAMER_MEM_TYPE_AUDIO_SRC (OSA_AF_MEMTYPE_BASE + 12) |
| #define | STREAMER_MEM_TYPE_FILE_SRC (OSA_AF_MEMTYPE_BASE + 13) |
| #define | STREAMER_MEM_TYPE_MEM_SRC (OSA_AF_MEMTYPE_BASE + 14) |
| #define | STREAMER_MEM_TYPE_CCIDEC (OSA_AF_MEMTYPE_BASE + 18) |
| #define | STREAMER_MEM_TYPE_TEST (OSA_AF_MEMTYPE_BASE + 20) |
| #define | STREAMER_MEM_TYPE_END (STREAMER_MEM_TYPE_TEST) |