![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Contains error and logging definitions for Metadata. More...
Macros | |
| #define | LOGMDL_METADATA 0x00000020 /* 32 */ |
| Module IDs for error logging. | |
| #define | ERR_META_GENERAL 0x0501 |
| Error ranges for error codes for these modules. More... | |
| #define | ERR_META_NOT_INDEXABLE 0x0502 |
| #define | ERR_META_INDEX_RUNNING 0x0503 |
| #define | ERR_META_DATABASE 0x0504 |
| #define | ERR_META_MAX_DEVICES 0x0505 |
| #define | ERRCODE_METADATA_FILE_IO_ERROR 0x0506 |
| #define | ERRCODE_METADATA_NO_META_INFO 0x0507 |
| #define | ERRCODE_METADATA_PARSER_ERROR 0x0508 |
| #define | ERRCODE_METADATA_OUT_OF_MEM 0x0509 |
| #define | ERRCODE_METADATA_FILETYPE_FAILED 0x050A |
| #define ERR_META_GENERAL 0x0501 |
Error codes for the Metadata Feature