![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Contains error and logging definitions for streamer. More...
Macros | |
| #define | LOGMDL_GENERAL 0x00000008 /* bit 3 */ |
| Module IDs for error logging. | |
| #define | LOGMDL_STREAMER 0x00004000 /* bit 14 */ |
| #define | ERRCODE_AF_OK ERRCODE_NO_ERROR |
| Error codes for the Af system. | |
| #define | ERRCODE_AF_INVALID_PARAM ERRCODE_INVALID_ARGUMENT |
| #define | ERRCODE_AF_OUT_OF_MEM ERRCODE_OUT_OF_MEMORY |
| #define | ERRCODE_AF_FUNCTION_NOT_SUPPORTED ERRCODE_NOT_SUPPORTED |
| #define | ERRCODE_AF_UNKNOWN ERRCODE_UNKNOWN |
| #define | ERRCODE_AF_INTERNAL ERRCODE_INTERNAL |
| #define | ERRCODE_AF_STREAMER 0x1400 |
| #define | ERRCODE_AF_STREAMER_NOT_SEEKABLE 0x1414 |
| #define | ERRCODE_AF_STREAMER_NO_AUDIO_STREAM 0x1415 |
| #define | ERRCODE_AF_STREAMER_SINK_FMT_NOT_SUPPORT 0x1416 |
| #define | ERRCODE_AF_STREAMER_CCID_INIT 0x1421 |
| #define | ERRCODE_AF_STREAMER_CCID_FMT_NOT_SUPPORT 0x1422 |
| #define | ERRCODE_AF_STREAMER_CCID_DEC_FRAME 0x1423 |