![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Album Art Object. More...
#include <streamer_api.h>
Data Fields | |
| char | src_path [PATHNAME_SIZE] |
| < More... | |
| char * | data |
| Pointer to uncompressed image. | |
| ImageFormat | format |
| Image Output Format. | |
| uint32_t | height |
| Height of Image in Pixels. | |
| uint32_t | width |
| Width of Image in Pixels. | |
| size_t | image_size |
| image size | |
| AlbumArtSource | source |
| Source Type of Album Art. | |
Album Art associated with an album or track
| char AlbumArt::src_path[PATHNAME_SIZE] |
Path to compressed src image