![]() |
Maestro Audio Framework
v 1.0
NXP Semiconductors
|
Track Info Object. More...
#include <streamer_api.h>
Data Fields | |
| char | title [TRACK_TITLE_LEN] |
| Song Title. | |
| char | path [PATHNAME_SIZE] |
| Song Path. | |
| char | artist [TRACK_ARTIST_LEN] |
| Artist Name. | |
| char | album [TRACK_ALBUM_LEN] |
| Album Title. | |
| char | genre [TRACK_GENRE_LEN] |
| Genre. | |
| char | year [TRACK_YEAR_LEN] |
| Year of Recording. | |
| uint32_t | track_number |
| Track Number within album. | |
| bool | art_embedded |
| Album Art in file. | |
| uint32_t | duration |
| Track duration in milliseconds. | |
| int32_t | channels |
| channels | |
| int32_t | bit_rate |
| bit rate | |
| int32_t | sample_rate |
| sample rate | |
| int32_t | audio_type |
| decoder type, relate to DecoderType in streamer_api.h | |
| char | codec_info [CODEC_INFO_LEN] |
| codec info | |
| AlbumArt | album_art |
| Artwork for current track. | |
Holds information regarding an Audio Track