![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
This is the complete list of members for RPMsgMessageBufferFactory, including all inherited members.
| create(void) | RPMsgMessageBufferFactory | inlinevirtual |
| createServerBuffer(void) | RPMsgMessageBufferFactory | inlinevirtual |
| dispose(MessageBuffer *buf) | RPMsgMessageBufferFactory | inlinevirtual |
| m_rpmsg | RPMsgMessageBufferFactory | protected |
| MessageBufferFactory(void) | erpc::MessageBufferFactory | inline |
| prepareServerBufferForSend(MessageBuffer *message) | RPMsgMessageBufferFactory | inlinevirtual |
| RPMsgMessageBufferFactory(struct rpmsg_lite_instance *rpmsg) | RPMsgMessageBufferFactory | inline |
| ~MessageBufferFactory(void) | erpc::MessageBufferFactory | inlinevirtual |
| ~RPMsgMessageBufferFactory(void) | RPMsgMessageBufferFactory | inlinevirtual |