![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
This is the complete list of members for erpc::FramedTransport, including all inherited members.
| FramedTransport(void) | erpc::FramedTransport | |
| hasMessage(void) | erpc::Transport | inlinevirtual |
| m_crcImpl | erpc::FramedTransport | protected |
| m_receiveLock | erpc::FramedTransport | protected |
| m_sendLock | erpc::FramedTransport | protected |
| receive(MessageBuffer *message) override | erpc::FramedTransport | virtual |
| send(MessageBuffer *message) override | erpc::FramedTransport | virtual |
| setCrc16(Crc16 *crcImpl) override | erpc::FramedTransport | virtual |
| Transport(void) | erpc::Transport | inline |
| underlyingReceive(uint8_t *data, uint32_t size)=0 | erpc::FramedTransport | protectedpure virtual |
| underlyingSend(const uint8_t *data, uint32_t size)=0 | erpc::FramedTransport | protectedpure virtual |
| ~FramedTransport(void) | erpc::FramedTransport | virtual |
| ~Transport(void) | erpc::Transport | inlinevirtual |