![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
This is the complete list of members for erpc::RPMsgLinuxTransport, including all inherited members.
| hasMessage(void) | erpc::Transport | inlinevirtual |
| init(void) | erpc::RPMsgLinuxTransport | |
| receive(MessageBuffer *message) | erpc::RPMsgLinuxTransport | virtual |
| RPMsgLinuxTransport(RPMsgEndpoint *endPoint, int16_t remote) | erpc::RPMsgLinuxTransport | |
| send(MessageBuffer *message) | erpc::RPMsgLinuxTransport | virtual |
| setCrc16(Crc16 *crcImpl) | erpc::Transport | inlinevirtual |
| Transport(void) | erpc::Transport | inline |
| ~RPMsgLinuxTransport(void) (defined in erpc::RPMsgLinuxTransport) | erpc::RPMsgLinuxTransport | virtual |
| ~Transport(void) | erpc::Transport | inlinevirtual |