![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
This is the complete list of members for erpc::SimpleServer, including all inherited members.
| addService(Service *service) | erpc::Server | |
| ClientServerCommon(void) | erpc::ClientServerCommon | inline |
| disposeBufferAndCodec(Codec *codec) | erpc::SimpleServer | protected |
| findServiceWithId(uint32_t serviceId) | erpc::Server | protectedvirtual |
| m_codecFactory | erpc::Server | protected |
| m_firstService | erpc::Server | protected |
| m_isServerOn | erpc::SimpleServer | protected |
| m_messageFactory | erpc::Server | protected |
| m_transport | erpc::Server | protected |
| poll(void) | erpc::SimpleServer | virtual |
| processMessage(Codec *codec, message_type_t msgType, uint32_t serviceId, uint32_t methodId, uint32_t sequence) | erpc::Server | protectedvirtual |
| readHeadOfMessage(Codec *codec, message_type_t &msgType, uint32_t &serviceId, uint32_t &methodId, uint32_t &sequence) | erpc::Server | protectedvirtual |
| removeService(Service *service) | erpc::Server | |
| run(void) override | erpc::SimpleServer | virtual |
| runInternal(void) | erpc::SimpleServer | protected |
| runInternalBegin(Codec **codec, MessageBuffer &buff, message_type_t &msgType, uint32_t &serviceId, uint32_t &methodId, uint32_t &sequence) | erpc::SimpleServer | protected |
| runInternalEnd(Codec *codec, message_type_t msgType, uint32_t serviceId, uint32_t methodId, uint32_t sequence) | erpc::SimpleServer | protected |
| Server(void) | erpc::Server | inline |
| setCodecFactory(CodecFactory *factory) | erpc::Server | inline |
| setMessageBufferFactory(MessageBufferFactory *factory) | erpc::Server | inline |
| setTransport(Transport *transport) | erpc::Server | |
| SimpleServer(void) | erpc::SimpleServer | inline |
| stop(void) override | erpc::SimpleServer | virtual |
| ~ClientServerCommon(void) | erpc::ClientServerCommon | inline |
| ~Server(void) | erpc::Server | inlinevirtual |