![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
Very basic transport to send/receive messages via SPIdev. More...
#include <erpc_spidev_master_transport.h>
Inheritance diagram for erpc::SpidevMasterTransport:
Collaboration diagram for erpc::SpidevMasterTransport:Public Member Functions | |
| SpidevMasterTransport (const char *spidev, uint32_t speed_Hz) | |
| Constructor. More... | |
| virtual | ~SpidevMasterTransport (void) |
| Destructor. | |
| erpc_status_t | init (void) |
| Initialize SPI peripheral. More... | |
Public Member Functions inherited from erpc::FramedTransport | |
| FramedTransport (void) | |
| Constructor. | |
| virtual | ~FramedTransport (void) |
| Codec destructor. | |
| virtual erpc_status_t | receive (MessageBuffer *message) override |
| Receives an entire message. More... | |
| virtual erpc_status_t | send (MessageBuffer *message) override |
| Function to send prepared message. More... | |
| virtual void | setCrc16 (Crc16 *crcImpl) override |
| This functions sets the CRC-16 implementation. More... | |
Public Member Functions inherited from erpc::Transport | |
| Transport (void) | |
| Constructor. | |
| virtual | ~Transport (void) |
| Transport destructor. | |
| virtual bool | hasMessage (void) |
| Poll for an incoming message. More... | |
Protected Attributes | |
| int | m_spidevHandle |
| const char * | m_spidev |
| uint32_t | m_speed_Hz |
Protected Attributes inherited from erpc::FramedTransport | |
| Crc16 * | m_crcImpl |
| Mutex | m_sendLock |
| Mutex protecting send. | |
| Mutex | m_receiveLock |
| Mutex protecting receive. | |
Additional Inherited Members |
Very basic transport to send/receive messages via SPIdev.
| SpidevMasterTransport::SpidevMasterTransport | ( | const char * | spidev, |
| uint32_t | speed_Hz | ||
| ) |
Constructor.
| [in] | spidev | SPI device name. |
| [in] | speed_Hz | SPI clock speed in Hz. |
| erpc_status_t SpidevMasterTransport::init | ( | void | ) |
Initialize SPI peripheral.
|
protected |
SPI handle id.
|
protected |
SPI device name.
|
protected |
SPI clock speed in Hz.