![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
This is the complete list of members for erpc::StaticQueue< T, elementCount >, including all inherited members.
| add(T element) | erpc::StaticQueue< T, elementCount > | inline |
| get(T *element) | erpc::StaticQueue< T, elementCount > | inline |
| m_capacity | erpc::StaticQueue< T, elementCount > | protected |
| m_head | erpc::StaticQueue< T, elementCount > | protected |
| m_storage | erpc::StaticQueue< T, elementCount > | protected |
| m_tail | erpc::StaticQueue< T, elementCount > | protected |
| size(void) | erpc::StaticQueue< T, elementCount > | inline |
| StaticQueue(void) | erpc::StaticQueue< T, elementCount > | inline |
| ~StaticQueue(void) | erpc::StaticQueue< T, elementCount > | inline |