![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
| File in erpc_c/setup | Includes file in erpc_c/infra |
|---|---|
| erpc_arbitrated_client_setup.cpp | erpc_arbitrated_client_manager.h |
| erpc_arbitrated_client_setup.cpp | erpc_basic_codec.h |
| erpc_arbitrated_client_setup.cpp | erpc_manually_constructed.h |
| erpc_arbitrated_client_setup.cpp | erpc_message_buffer.h |
| erpc_arbitrated_client_setup.cpp | erpc_transport_arbitrator.h |
| erpc_arbitrated_client_setup.h | erpc_client_manager.h |
| erpc_client_setup.cpp | erpc_basic_codec.h |
| erpc_client_setup.cpp | erpc_client_manager.h |
| erpc_client_setup.cpp | erpc_crc16.h |
| erpc_client_setup.cpp | erpc_manually_constructed.h |
| erpc_client_setup.cpp | erpc_message_buffer.h |
| erpc_client_setup.cpp | erpc_transport.h |
| erpc_client_setup.h | erpc_client_manager.h |
| erpc_server_setup.cpp | erpc_basic_codec.h |
| erpc_server_setup.cpp | erpc_crc16.h |
| erpc_server_setup.cpp | erpc_manually_constructed.h |
| erpc_server_setup.cpp | erpc_message_buffer.h |
| erpc_server_setup.cpp | erpc_simple_server.h |
| erpc_server_setup.cpp | erpc_transport.h |
| erpc_setup_dspi_master.cpp | erpc_manually_constructed.h |
| erpc_setup_dspi_slave.cpp | erpc_manually_constructed.h |
| erpc_setup_i2c_slave.cpp | erpc_manually_constructed.h |
| erpc_setup_mbf_dynamic.cpp | erpc_manually_constructed.h |
| erpc_setup_mbf_dynamic.cpp | erpc_message_buffer.h |
| erpc_setup_mbf_rpmsg.cpp | erpc_manually_constructed.h |
| erpc_setup_mbf_rpmsg.cpp | erpc_message_buffer.h |
| erpc_setup_mbf_rpmsg_tty.cpp | erpc_framed_transport.h |
| erpc_setup_mbf_rpmsg_tty.cpp | erpc_manually_constructed.h |
| erpc_setup_mbf_rpmsg_tty.cpp | erpc_message_buffer.h |
| erpc_setup_mbf_static.cpp | erpc_manually_constructed.h |
| erpc_setup_mbf_static.cpp | erpc_message_buffer.h |
| erpc_setup_mu.cpp | erpc_manually_constructed.h |
| erpc_setup_rpmsg_linux.cpp | erpc_manually_constructed.h |
| erpc_setup_rpmsg_lite_master.cpp | erpc_manually_constructed.h |
| erpc_setup_rpmsg_lite_remote.cpp | erpc_manually_constructed.h |
| erpc_setup_rpmsg_lite_rtos_master.cpp | erpc_manually_constructed.h |
| erpc_setup_rpmsg_lite_rtos_remote.cpp | erpc_manually_constructed.h |
| erpc_setup_rpmsg_tty_rtos_remote.cpp | erpc_manually_constructed.h |
| erpc_setup_serial.cpp | erpc_manually_constructed.h |
| erpc_setup_spi_master.cpp | erpc_manually_constructed.h |
| erpc_setup_spi_slave.cpp | erpc_manually_constructed.h |
| erpc_setup_spidev_master.cpp | erpc_manually_constructed.h |
| erpc_setup_tcp.cpp | erpc_manually_constructed.h |
| erpc_setup_uart_cmsis.cpp | erpc_manually_constructed.h |
| erpc_setup_usb_cdc.cpp | erpc_manually_constructed.h |