![]() |
eRPC API Reference
Rev. 1.8.1
NXP Semiconductors
|
Utility code used by the infrastructure. More...
Utility code used by the infrastructure.
Collaboration diagram for Utilities:Files | |
| file | erpc_manually_constructed.h |
| file | erpc_static_queue.h |
Classes | |
| class | erpc::ClientServerCommon |
| Common class inheritand by client and server class. More... | |
| class | erpc::ManuallyConstructed< T > |
| Allocates static storage for an object. More... | |
| class | erpc::MessageLogger |
| Logging messages objects used for logging sent/received messages. More... | |
| class | erpc::MessageLoggers |
| Logging messages functionality. More... | |
| class | erpc::PrePostAction |
| Client and server may used cb functions before and after rpc call. More... | |
| class | erpc::StaticQueue< T, elementCount > |
| Template class which implements static queue as ring buffer. More... | |