![]() |
eRPC Generator (erpcgen)
Rev. 1.8.1
NXP Semiconductors
|
This is the complete list of members for StringValue, including all inherited members.
| clone() const | StringValue | inlinevirtual |
| getSize() const | StringValue | inlinevirtual |
| getString() const | StringValue | inline |
| getType() const | Value | inlinevirtual |
| getTypeName() const | StringValue | inlinevirtual |
| m_value | StringValue | protected |
| operator const char *() const | StringValue | inline |
| operator const std::string &() const | StringValue | inline |
| operator const std::string *() | StringValue | inline |
| operator std::string &() | StringValue | inline |
| operator std::string *() | StringValue | inline |
| operator=(const StringValue &other) | StringValue | inline |
| operator=(const std::string &value) | StringValue | inline |
| operator=(const char *value) | StringValue | inline |
| StringValue() | StringValue | inline |
| StringValue(const std::string &value) | StringValue | inline |
| StringValue(const std::string *value) | StringValue | inline |
| StringValue(const StringValue &other) | StringValue | inline |
| toString() const | StringValue | inlinevirtual |
| Value(value_type_t theType) | Value | inline |
| ~Value() | Value | inlinevirtual |