![]() |
eRPC Generator (erpcgen)
Rev. 1.8.1
NXP Semiconductors
|
Add ids to interfaces and functions. More...
#include <UniqueIdChecker.h>
Public Types | |
| typedef std::pair< int, std::string > | idAndName_t |
Public Member Functions | |
| void | makeIdsUnique (erpcgen::InterfaceDefinition &def) |
| This function will set unique id numbers for functions and interfaces. More... | |
Add ids to interfaces and functions.
| typedef std::pair<int, std::string> erpcgen::UniqueIdChecker::idAndName_t |
Pair id of function/interface with name.
| void UniqueIdChecker::makeIdsUnique | ( | erpcgen::InterfaceDefinition & | def | ) |
This function will set unique id numbers for functions and interfaces.
| [in] | def | Interface definition variable. |