µVision Build Log
Tool Versions:
IDE-Version: µVision V5.38.0.0 Copyright (C) 2022 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: kshitij nxa14187, nxp, LIC=W9641-WYCYT-NXYYT-PXVZI-RM735-GN9TG Tool Versions: Toolchain: MDK-ARM Professional Version: 5.38.0.0 Toolchain Path: C:\Keil_v5\ARM\ARMCLANG\Bin C Compiler: ArmClang.exe V6.19 Assembler: Armasm.exe V6.19 Linker/Locator: ArmLink.exe V6.19 Library Manager: ArmAr.exe V6.19 Hex Converter: FromElf.exe V6.19 CPU DLL: Dialog DLL: Target DLL: CMSIS_AGDI_V8M.DLL V1.7.20.0 Dialog DLL: TCM.DLL V1.56.4.0Project:
C:\Users\nxa14187\OneDrive - NXP\Documents\i3c_sensor_network_an_sw\i3c_sensor_network_keil\i3c_sensor_network_keil.uvprojx Project File Date: 04/12/2024Output:
*** Using Compiler 'V6.19', folder: 'C:\Keil_v5\ARM\ARMCLANG\Bin' Build target 'i3c_sensor_network_keil debug' compiling pin_mux.c... compiling system_LPC55S36.c... compiling board.c... compiling fsl_common.c... compiling fsl_adapter_usart.c... compiling clock_config.c... compiling fsl_common_arm.c... compiling fsl_component_generic_list.c... compiling fsl_component_i3c_adapter.c... compiling fsl_component_i3c.c... compiling fsl_gpio.c... compiling fsl_flexcomm.c... compiling fsl_clock.c... compiling fsl_reset.c... compiling fsl_p3t11xx.c... compiling fsl_icm42688p.c... compiling i3c_sensor_network_keil.c... compiling fsl_usart.c... compiling fsl_power.c... assembling startup_LPC55S36.S... compiling fsl_assert.c... compiling fsl_debug_console.c... compiling fsl_str.c... compiling fsl_i3c.c... linking... Program Size: Code=24072 RO-data=2624 RW-data=80 ZI-data=2376 "debug\i3c_sensor_network_keil.out" - 0 Error(s), 0 Warning(s).Software Packages used:
Package Vendor: NXP https://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC55S36_DFP.17.0.0.pack NXP.LPC55S36_DFP.17.0.0 Device Family Pack for LPC55S36Collection of Component include folders:
C:/Users/nxa14187/AppData/Local/Arm/Packs/NXP/LPC55S36_DFP/17.0.0/devices/LPC55S36Collection of Component Files used:
Build Time Elapsed: 00:00:02