Release Name: NXP E-Bike GUI Demo
Release Version: 1.0
Package License: BSD-3-Clause

SDK_Peripheral_Driver      Name: SDK Peripheral Driver                       
                           Version: 2.x.x                                    
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: Peripheral drivers are designed for  
                           the most common use cases identified for the      
                           underlying hardware block.                        
                           Location: drivers/                
                           Origin: NXP (BSD-3-Clause)                                            

SDK_Device                 Name: SDK SoC files                               
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code, linker files                 
                           Description: Device system files, template files, 
                           IDE related startup and linker files.             
                           Location: device/                      
                           Origin: NXP (BSD-3-Clause)                        

cmsis                      Name: CMSIS                                       
                           Version: 5.1.0                                    
                           Outgoing License: Apache License 2.0              
                           License File: Apache_LICENSE.txt                  
                           Format: source code                               
                           Description: Vendor-independent hardware          
                           abstraction layer for microcontrollers that are   
                           based on Arm Cortex processors, distributed by    
                           ARM. cores                                        
                           Location: CMSIS/                                  
                           Origin: ARM (Apache-2.0) -                        
                           https://github.com/ARM-software/CMSIS_5/releases/t
                           ag/5.8.0                                          

SDK_Components             Name: SDK components and board peripheral drivers 
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: SDK components and board peripheral  
                           drivers, for example, flash and codec drivers.    
                           Location: component/                             
                           Origin: NXP (BSD-3-Clause), ITE (BSD-3-Clause)                         

freertos_kernel            Name: FreeRTOS                                    
                           Version: 10.4.3_rev1                              
                           Outgoing License: MIT                             
                           License File: MIT_LICENCE.txt          
                           Format: source code                               
                           Description: Open source RTOS kernel for small    
                           devices                                           
                           Location: freertos/freertos_kernel           
                           Origin: Amazon (MIT)                              
                           Url: https://aws.amazon.com/freertos/                                                      

cmsis_drivers              Name: SDK CMSIS Peripheral Drivers                
                           Version: 2.x.x                                    
                           Outgoing License: Apache License 2.0              
                           License File: Apache_LICENSE.txt                     
                           Format: source code                               
                           Description: CMSIS Peripheral drivers are designed
                           to provide hardware independent APIs which make   
                           application reusable across a wide range of       
                           supported microcontroller devices.                
                           Location: CMSIS_driver/          
                           Origin: NXP (Apache License 2.0)                  

lvgl                       Name: LVGL                                        
                           Version: 8.0.2                                   
                           Outgoing License: MIT                             
                           License File: MIT_LICENCE.txt  
                           Format: source code                               
                           Description: Light and Versatile Graphics Library 
                           (LVGL)                                            
                           Location: lvgl/                       
                           Origin: Gabor Kiss-Vamosi                         
                           Url: https://github.com/lvgl/lvgl    

guiguider                  Name: GUI Guider generated files                                      
                           Version: 1.0                                   
                           Outgoing License: MIT                             
                           License File: MIT_LICENCE.txt    
                           Format: source code                               
                           Description: GUI Guider generated files                                           
                           Location: guiguider/                       
                           Origin: NXP(MIT)