File0:C://LocalData//BinMerge//Images//ebike_bg.bin
Base address:0 0
Size:460804 0x70804


File1:C://LocalData//BinMerge//Images//ebike_header_bg.bin
Base address:460804 0x70804
Size:73444 0x11ee4


File2:C://LocalData//BinMerge//Images//ebike_gps_arrow.bin
Base address:534248 0x826e8
Size:4036 0xfc4


File3:C://LocalData//BinMerge//Images//ebike_icn_distance_travelled.bin
Base address:538284 0x836ac
Size:886 0x376


File4:C://LocalData//BinMerge//Images//ebike_icn_average_speed.bin
Base address:539170 0x83a22
Size:1177 0x499


File5:C://LocalData//BinMerge//Images//ebike_icn_remaining_distance.bin
Base address:540347 0x83ebb
Size:1204 0x4b4


File6:C://LocalData//BinMerge//Images//ebike_icn_elapsed_time.bin
Base address:541551 0x8436f
Size:1504 0x5e0


File7:C://LocalData//BinMerge//Images//ebike_info_h_210X3.bin
Base address:543055 0x8494f
Size:1894 0x766


File8:C://LocalData//BinMerge//Images//ebike_info_v_3X210.bin
Base address:544949 0x850b5
Size:1894 0x766


File9:C://LocalData//BinMerge//Images//ebike_gauge_bg.bin
Base address:546843 0x8581b
Size:163570 0x27ef2


File10:C://LocalData//BinMerge//Images//ebike_gauge_lines.bin
Base address:710413 0xad70d
Size:94960 0x172f0


File11:C://LocalData//BinMerge//Images//ebike_gauge_numbers.bin
Base address:805373 0xc49fd
Size:66736 0x104b0


File12:C://LocalData//BinMerge//Images//ebike_gauge_needle.bin
Base address:872109 0xd4ead
Size:178612 0x2b9b4


File13:C://LocalData//BinMerge//Images//ebike_gauge_battery_line.bin
Base address:1050721 0x100861
Size:85324 0x14d4c


File14:C://LocalData//BinMerge//Images//ebike_gauge_battery.bin
Base address:1136045 0x1155ad
Size:544 0x220


File15:C://LocalData//BinMerge//Images//ebike_footer_bg.bin
Base address:1136589 0x1157cd
Size:50404 0xc4e4


File16:C://LocalData//BinMerge//Images//ebike_footer_line_1.bin
Base address:1186993 0x121cb1
Size:268 0x10c


File17:C://LocalData//BinMerge//Images//ebike_footer_line_2.bin
Base address:1187261 0x121dbd
Size:268 0x10c


File18:C://LocalData//BinMerge//Images//ebike_icn_elevation_gained.bin
Base address:1187529 0x121ec9
Size:1192 0x4a8


File19:C://LocalData//BinMerge//Images//ebike_icn_elevation_lost.bin
Base address:1188721 0x122371
Size:1138 0x472


File20:C://LocalData//BinMerge//Images//ebike_info_v_3X60.bin
Base address:1189859 0x1227e3
Size:544 0x220


File21:C://LocalData//BinMerge//Images//ebike_icn_distance_travelled_big.bin
Base address:1190403 0x122a03
Size:3532 0xdcc


File22:C://LocalData//BinMerge//Images//ebike_icn_average_speed_big.bin
Base address:1193935 0x1237cf
Size:3724 0xe8c


File23:C://LocalData//BinMerge//Images//ebike_info_v_3X120.bin
Base address:1197659 0x12465b
Size:1084 0x43c


File24:C://LocalData//BinMerge//Images//ebike_icn_calories_burned.bin
Base address:1198743 0x124a97
Size:1201 0x4b1


File25:C://LocalData//BinMerge//Images//ebike_icn_heart_rate.bin
Base address:1199944 0x124f48
Size:1516 0x5ec


File26:C://LocalData//BinMerge//Images//ebike_icn_round_per_minute.bin
Base address:1201460 0x125534
Size:1204 0x4b4


File27:C://LocalData//BinMerge//Images//ebike_watts.bin
Base address:1202664 0x1259e8
Size:40954 0x9ffa