Overview
========
This demo application demonstrates how to replicate the SPI + DMA workaround 1 in case of high traffic in the SPI bus.
User can define the DEBUG_MODE to visualized with the dedicated pins the different debug signals.

Toolchain supported
===================
- MCUXpresso  11.8.0
- MCUXpresso SDK 2.14

Hardware requirements
=====================
- Micro USB cable
- EVK-MIMXRT595 board
- Personal Computer