Release Name: Dynamic Loading of Code by Overlay
Release Version: 1.1
Package License: LA_OPT_NXP_Software_License.txt v48 July 2023- Additional Distribution License granted, license in Section 2.3 applies

SDK_Peripheral_Driver      Name: SDK Peripheral Driver                       
                           Version: 2.x.x                                    
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: Peripheral drivers are designed for  
                           the most common use cases identified for the      
                           underlying hardware block.                        
                           Location: devices/<device>/drivers                
                           Origin: NXP (BSD-3-Clause)                        

SDK_Device                 Name: SDK SoC files                               
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code, linker files                 
                           Description: Device system files, template files, 
                           IDE related startup and linker files.             
                           Location: devices/<device>/                       
                           Origin: NXP (BSD-3-Clause)                        

cmsis                      Name: CMSIS                                       
                           Version: 5.8.0                                    
                           Outgoing License: Apache License 2.0              
                           License File: CMSIS/LICENSE.txt                   
                           Format: source code                               
                           Description: Vendor-independent hardware          
                           abstraction layer for microcontrollers that are   
                           based on Arm Cortex processors, distributed by    
                           ARM. cores                                        
                           Location: CMSIS/                                  
                           Origin: ARM (Apache-2.0) -                        
                           https://github.com/ARM-software/CMSIS_5/releases/t
                           ag/5.8.0                                          

SDK_Components             Name: SDK components and board peripheral drivers 
                           Version: NA                                       
                           Outgoing License: BSD-3-Clause                    
                           License File: COPYING-BSD-3                       
                           Format: source code                               
                           Description: SDK components and board peripheral  
                           drivers, for example, flash and codec drivers.    
                           Location: components/                             
                           Origin: NXP (BSD-3-Clause), ITE (BSD-3-Clause)