NXP Software Content Register

Release - 1.0
Feb 2026

Outgoing License: LA_OPT_NXP_Software_License v63 May 2025 - Additional distribution license granted - Section 2.3 applies
License File:     LICENSE.txt

--------------------------------------------

Package:                     AN14449SW.zip
Version:                     1.0
Outgoing License:            LA_OPT_NXP_Software_License v63 May 2025 Additional distribution license granted - Section 2.3 applies
License File:                COPYING
Type of Content:             binary and source
Description and comments:    AN14449 related software.
Release Location:            NA
Origin:                      Buffer_63dc20ab1c.bin (LA_OPT_NXP_Software_License v63 May 2025 Additional distribution license granted - Section 2.3 applies)
                             dcc_vision.py (BSD-3-Clause)
							 flash*.bin (GPL 2.0) (separate work)
							 coremark (Apache 2.0)
							 dhry2 （publicly available, copyrighted）
							 *.tflite (Apache 2.0)