#**************************************************************************
#* FILE NAME: $RCSfile: makefile,v $         COPYRIGHT (c) FREESCALE 2004 *
#* DESCRIPTION:                                     All Rights Reserved   *
#* This is the makefile for the eTPU utilities functions.                 *
#*========================================================================*
#* MAKE: GNU make        VERSION: 3.80                                    *
#* ORIGINAL AUTHOR: Jeff Loeliger [r12110]                                *
#* $Log: makefile,v $
#* Revision 1.2  2008/12/17 11:17:04  r47354
#* changes for new PC env.
#*
#* Revision 1.1  2004/11/30 16:12:41  r12110
#* -Updated for release 2.0
#*
#**************************************************************************
VPATH = ..\mpc5500 ..

CC = dcc
AS = das
LD = dld
CFLAGS = -tPPC5554EF -c -g -Xnested-interrupts -Xdebug-dwarf2 -I../mpc5500 -I..
LDFLAGS = -m2 -tPPC5554EF mpc5554_intram.dld
ASFLAGS = -tPPC5554EF
LIBS = -li -lchar -lc -lg

INC = mpc5554.h typedefs.h etpu_util.h makefile
OBJS = etpu_util.o

#############################
#DEL = del
DEL = rm -f

etpu_util.o : etpu_util.c $(INC)
	$(CC) $(CFLAGS) $<

clean:
	$(DEL) *.db *.ou1 *.blk *.db2 *.map *.hex *lst *.err *.elf __*.* *_CPU.* *.o *.___ etpu_set1.h