This is release 2.1 of the eTPU utilities files.
The user should refer to Application Note AN2864 "General C Functions for
the eTPU" which is available from Freescale.

Release 2.0 is a major change becuase the etpu_config.h file is not longer
required. There were changes to the utilites functions and eTPU API functions
to support this change.
_____________________________________________________________________________

Files included in this package:
===============================
  utils\readme.txt    Rev: see below  - This file.
  utils\etpu_util.h   Rev : 2.0 - This file contains function prototypes and
                                    useful defines.
  utils\etpu_util.c   Rev : 2.0 - This file contains the utilites functions.
  utils\etpu_struct.h Rev : 1.0 - This file contains a structure that defines
                                    the eTPU module.
  utils\makefile      Rev : 1.1 - Makefile to build functions.
_____________________________________________________________________________

Readme.txt HISTORY
------------------
  $Log: readme.txt,v $
  Revision 2.1  2004/12/02 14:48:08  r12110
  -Added all of the files to readme.txt

  Revision 2.0  2004/11/30 16:12:22  r12110
  -Updated functions to remove requirement for etpu_config.h file.
  -Added new memset32 function to clear eTPU code memory.