This Zip file includes source files for AN4116.

The folders included are the following:

- readme.txt: this file.
- Protocol_S08MM: includes CodeWarrior project to program S08MM device.
- Protocol_S08JE: includes CodeWarrior project to program S08JE device.
- Protocol_MCF51MM: includes CodeWarrior project to program MCF51MM device.
- Protocol_MCF51JE: includes CodeWarrior project to program MCF51JE device.
- Protocol pre-written commands folder: includes four folders with examples of supported commands.
	-Full Read.
	-Full Write.
	-Offset Read.
	-Offset Write.



Zip Version:	2.0 
Date: 		September/2010