![]() |
Go to the source code of this file.
Defines | |
| #define | FS_ETPU_TG_FUNCTION_NUMBER 7 |
| #define | FS_ETPU_TG_TABLE_SELECT 1 |
| #define | FS_ETPU_TG_NUM_PARMS 0x20 |
| #define | FS_ETPU_TG_HSR_INIT 7 |
| #define | FS_ETPU_TG_FM0_POLARITY_LOW 0 |
| #define | FS_ETPU_TG_FM0_POLARITY_HIGH 1 |
| #define | FS_ETPU_TG_FM1_CRANK (0 << 1) |
| #define | FS_ETPU_TG_FM1_CAM (1 << 1) |
| #define | FS_ETPU_TG_OFFSET_TOOTH_TCR1_TIME 0x1 |
| #define | FS_ETPU_TG_OFFSET_TOOTH_PERIOD_ACTUAL 0x5 |
| #define | FS_ETPU_TG_OFFSET_TOOTH_PERIOD_TARGET 0x9 |
| #define | FS_ETPU_TG_OFFSET_ACCEL_RATIO 0xd |
| #define | FS_ETPU_TG_OFFSET_P_CAM_TOOTH_FIRST 0x11 |
| #define | FS_ETPU_TG_OFFSET_P_CAM_TOOTH 0x15 |
| #define | FS_ETPU_TG_OFFSET_TEETH_TILL_GAP 0x0 |
| #define | FS_ETPU_TG_OFFSET_TEETH_IN_GAP 0x4 |
| #define | FS_ETPU_TG_OFFSET_TEETH_PER_CYCLE 0x8 |
| #define | FS_ETPU_TG_OFFSET_TOOTH_COUNTER_GAP 0xc |
| #define | FS_ETPU_TG_OFFSET_TOOTH_COUNTER_CYCLE 0x10 |
| #define | FS_ETPU_TG_OFFSET_CAM_CHAN 0x14 |
| #define | FS_ETPU_TG_OFFSET_GENERATION_DISABLE 0x18 |
| #define | FS_ETPU_TG_GENERATION_ALLOWED 0 |
| #define | FS_ETPU_TG_GENERATION_DISABLED 1 |
|
|
Definition at line 32 of file etpu_tg_auto.h. |
|
|
Definition at line 31 of file etpu_tg_auto.h. |
|
|
Definition at line 34 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 33 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 22 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 52 of file etpu_tg_auto.h. |
|
|
Definition at line 53 of file etpu_tg_auto.h. |
|
|
Definition at line 28 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 24 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 40 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_config(), and fs_etpu_tg_init(). |
|
|
Definition at line 48 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 49 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_config(), and fs_etpu_tg_init(). |
|
|
Definition at line 42 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 41 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 44 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 45 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 43 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 47 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_get_states(), and fs_etpu_tg_init(). |
|
|
Definition at line 46 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 38 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_get_states(), and fs_etpu_tg_init(). |
|
|
Definition at line 39 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_config(), and fs_etpu_tg_init(). |
|
|
Definition at line 37 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
|
|
Definition at line 23 of file etpu_tg_auto.h. Referenced by fs_etpu_tg_init(). |
Generated by ![]() |
© Freescale Semiconductor Inc. 2004 - 2012. All Rights Reserved. |